Menu Search

Continuous Hinges - Metal

In stock

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
29 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
£ 22.6232 - £ 46.4833 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
£ 26.1847 - £ 38.5069 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
40.0 mm
1330700 £ 92.6331 - £ 190.2326 4 In stock
2.0 mm
1000.0 mm
Stainless Steel
Undrilled Hinge
50.0 mm
£ 83.1084 - £ 83.1084 Request the lead time here
2.0 mm
1016.0 mm
Stainless Steel
Drilled Hinge
64.0 mm
£ 25.2635 - £ 25.2635 64 In stock
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
40.0 mm
£ 95.7356 - £ 95.7356 Request the lead time here
2.0 mm
1016.0 mm
Stainless Steel
Drilled Hinge
51.0 mm
£ 16.8563 - £ 34.5759 1 In stock
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
25.0 mm
1330694 £ 22.308 - £ 30.8762 Request the lead time here
1.0 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
30.0 mm
£ 43.4956 - £ 43.4956 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
50.0 mm
1330702 £ 90.5348 - £ 90.5348 Request the lead time here
2.0 mm
1020.0 mm
Stainless Steel
Drilled Hinge
60.0 mm
£ 20.7525 - £ 20.7525 29 In stock
0.9 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
38.0 mm
£ 27.4566 - £ 27.4566 8 In stock
1.2 mm
1016.0 mm
Stainless Steel
Undrilled Hinge
32.0 mm
£ 35.1517 - £ 35.1517 Request the lead time here
1.2 mm
1016.0 mm
Stainless Steel
Drilled Hinge
38.0 mm
£ 85.1145 - £ 85.1145 2 In stock
2.0 mm
1016.0 mm
Stainless Steel
Undrilled Hinge
51.0 mm
£ 79.2958 - £ 79.2958 Request the lead time here
2.0 mm
1016.0 mm
Stainless Steel
Undrilled Hinge
64.0 mm
1330691 £ 21.053 - £ 21.053 1 In stock
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
30.0 mm
£ 24.2038 - £ 33.5002 Request the lead time here
1.0 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
£ 48.0675 - £ 98.6989 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Drilled Hinge
50.0 mm
1330703 £ 104.1949 - £ 214.0214 Request the lead time here
2.0 mm
1000.0 mm
Stainless Steel
Drilled Hinge
50.0 mm
£ 15.4211 - £ 15.4211 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Drilled Hinge
25.0 mm
  • of 2
Piano Hinge Drilled Hinge 0.8 mm 30.0 mm 1020.0 mm

1330692

Price Range
£ 46.4833 - £ 22.6232

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.2 mm 40.0 mm 1020.0 mm

1330696

Price Range
£ 38.5069 - £ 26.1847

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 2.0 mm 50.0 mm 1000.0 mm

1330700

Price Range
£ 190.2326 - £ 92.6331

Stock Levels
4 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1000.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 2.0 mm 64.0 mm 1016.0 mm

493556

Price Range
£ 83.1084 - £ 83.1084

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 40.0 mm 1020.0 mm

1330704

Price Range
£ 25.2635 - £ 25.2635

Stock Levels
64 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 2.0 mm 51.0 mm 1016.0 mm

493552

Price Range
£ 95.7356 - £ 95.7356

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 25.0 mm 1020.0 mm

1330690

Price Range
£ 34.5759 - £ 16.8563

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.0 mm 30.0 mm 1020.0 mm

1330694

Price Range
£ 30.8762 - £ 22.308

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.2 mm 50.0 mm 1020.0 mm

1330698

Price Range
£ 43.4956 - £ 43.4956

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 2.0 mm 60.0 mm 1020.0 mm

1330702

Price Range
£ 90.5348 - £ 90.5348

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 0.9 mm 38.0 mm 1020.0 mm

493533

Price Range
£ 20.7525 - £ 20.7525

Stock Levels
29 In stock
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Undrilled Hinge 1.2 mm 32.0 mm 1016.0 mm

493537

Price Range
£ 27.4566 - £ 27.4566

Stock Levels
8 In stock
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Drilled Hinge 1.2 mm 38.0 mm 1016.0 mm

493542

Price Range
£ 35.1517 - £ 35.1517

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    9403999090
Piano Hinge Undrilled Hinge 2.0 mm 51.0 mm 1016.0 mm

493551

Price Range
£ 85.1145 - £ 85.1145

Stock Levels
2 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 2.0 mm 64.0 mm 1016.0 mm

493555

Price Range
£ 79.2958 - £ 79.2958

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 0.8 mm 30.0 mm 1020.0 mm

1330691

Price Range
£ 21.053 - £ 21.053

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Drilled Hinge 1.0 mm 30.0 mm 1020.0 mm

1330695

Price Range
£ 33.5002 - £ 24.2038

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Drilled Hinge 1.2 mm 50.0 mm 1020.0 mm

1330699

Price Range
£ 98.6989 - £ 48.0675

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 2.0 mm 50.0 mm 1000.0 mm

1330703

Price Range
£ 214.0214 - £ 104.1949

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1000.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.9 mm 25.0 mm 1020.0 mm

493526

Price Range
£ 15.4211 - £ 15.4211

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge