Menu Search

Continuous Hinges - Metal

In stock

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
£ 6.837 - £ 14.07 140 In stock
0.8 mm
1020.0 mm
Steel
Undrilled Hinge
25.0 mm
1330681 £ 8.0145 - £ 10.4764 1 In stock
1.2 mm
1020.0 mm
Steel
Drilled Hinge
40.0 mm
£ 26.8338 - £ 26.8338 Request the lead time here
2.0 mm
1020.0 mm
Steel
Undrilled Hinge
60.0 mm
£ 15.7862 - £ 32.4132 99 In stock
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
25.0 mm
1330693 £ 22.6232 - £ 22.6232 66 In stock
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
40.0 mm
£ 28.7878 - £ 39.8447 292 In stock
1.2 mm
1020.0 mm
Stainless Steel
Drilled Hinge
40.0 mm
£ 86.3242 - £ 177.2568 66 In stock
2.0 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
60.0 mm
£ 90.8683 - £ 253.1969 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
31.8 mm
£ 143.5772 - £ 395.2335 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
63.5 mm
£ 7.8931 - £ 7.8931 100 In stock
0.8 mm
1020.0 mm
Steel
Undrilled Hinge
30.0 mm
£ 7.153 - £ 9.9004 180 In stock
1.0 mm
1020.0 mm
Steel
Drilled Hinge
30.0 mm
£ 11.0476 - £ 22.6945 36 In stock
1.2 mm
1020.0 mm
Steel
Drilled Hinge
50.0 mm
£ 25.472 - £ 25.472 111 In stock
2.0 mm
1020.0 mm
Steel
Drilled Hinge
50.0 mm
1330691 £ 21.053 - £ 21.053 43 In stock
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
30.0 mm
£ 24.2038 - £ 33.5002 210 In stock
1.0 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
£ 48.0675 - £ 98.6989 209 In stock
1.2 mm
1020.0 mm
Stainless Steel
Drilled Hinge
50.0 mm
1330703 £ 104.1949 - £ 214.0214 161 In stock
2.0 mm
1000.0 mm
Stainless Steel
Drilled Hinge
50.0 mm
£ 95.1901 - £ 261.5987 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
44.5 mm
£ 6.837 - £ 14.07 485 In stock
0.8 mm
1020.0 mm
Steel
Drilled Hinge
25.0 mm
£ 6.9487 - £ 9.0832 21 In stock
1.0 mm
1020.0 mm
Steel
Undrilled Hinge
30.0 mm
  • of 4
Piano Hinge Undrilled Hinge 0.8 mm 25.0 mm 1020.0 mm

1330673

Price Range
£ 14.07 - £ 6.837

Stock Levels
140 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Drilled Hinge 1.2 mm 40.0 mm 1020.0 mm

1330681

Price Range
£ 10.4764 - £ 8.0145

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Undrilled Hinge 2.0 mm 60.0 mm 1020.0 mm

1330685

Price Range
£ 26.8338 - £ 26.8338

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Undrilled Hinge 0.8 mm 25.0 mm 1020.0 mm

1330689

Price Range
£ 32.4132 - £ 15.7862

Stock Levels
99 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Undrilled Hinge 0.8 mm 40.0 mm 1020.0 mm

1330693

Price Range
£ 22.6232 - £ 22.6232

Stock Levels
66 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Drilled Hinge 1.2 mm 40.0 mm 1020.0 mm

1330697

Price Range
£ 39.8447 - £ 28.7878

Stock Levels
292 In stock
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Undrilled Hinge 2.0 mm 60.0 mm 1020.0 mm

1330701

Price Range
£ 177.2568 - £ 86.3242

Stock Levels
66 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Undrilled Hinge 1.3 mm 31.8 mm 915.0 mm

1334603

Price Range
£ 253.1969 - £ 90.8683

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    31.8 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Undrilled Hinge 1.3 mm 63.5 mm 915.0 mm

1334607

Price Range
£ 395.2335 - £ 143.5772

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    63.5 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Undrilled Hinge 0.8 mm 30.0 mm 1020.0 mm

1330675

Price Range
£ 7.8931 - £ 7.8931

Stock Levels
100 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Drilled Hinge 1.0 mm 30.0 mm 1020.0 mm

1330679

Price Range
£ 9.9004 - £ 7.153

Stock Levels
180 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Drilled Hinge 1.2 mm 50.0 mm 1020.0 mm

1330683

Price Range
£ 22.6945 - £ 11.0476

Stock Levels
36 In stock
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Drilled Hinge 2.0 mm 50.0 mm 1020.0 mm

1330687

Price Range
£ 25.472 - £ 25.472

Stock Levels
111 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Undrilled Hinge 0.8 mm 30.0 mm 1020.0 mm

1330691

Price Range
£ 21.053 - £ 21.053

Stock Levels
43 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Drilled Hinge 1.0 mm 30.0 mm 1020.0 mm

1330695

Price Range
£ 33.5002 - £ 24.2038

Stock Levels
210 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Drilled Hinge 1.2 mm 50.0 mm 1020.0 mm

1330699

Price Range
£ 98.6989 - £ 48.0675

Stock Levels
209 In stock
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Drilled Hinge 2.0 mm 50.0 mm 1000.0 mm

1330703

Price Range
£ 214.0214 - £ 104.1949

Stock Levels
161 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1000.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Undrilled Hinge 1.3 mm 44.5 mm 915.0 mm

1334605

Price Range
£ 261.5987 - £ 95.1901

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    44.5 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled
Piano Hinge Drilled Hinge 0.8 mm 25.0 mm 1020.0 mm

1330674

Price Range
£ 14.07 - £ 6.837

Stock Levels
485 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
  • Mounting Hole Depression
    Countersunk
Piano Hinge Undrilled Hinge 1.0 mm 30.0 mm 1020.0 mm

1330678

Price Range
£ 9.0832 - £ 6.9487

Stock Levels
21 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Mounting Hole Depression
    Undrilled