Menu Search

Control Lever 104.0 mm 5.0 mm PA

Item code:

1340338

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 13.6323
50 - 99 £ 13.3544
100 + £ 13.0764
Standard pack: 10

Order in multiple of 10

Total price:

£ 136.32

10 x £ 13.6323

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Material PA
Knob Full Material 30% Glass Fibre
Body Diameter 36.0 mm
Body Height 28.0 mm
Hole Depth 5.0 mm
Overall Length 104.0 mm
Number of Arms 1
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us