Cord Pulls are made from durable Low-Density Polyethylene (LDPE). They are primarily used as a practical and decorative way to finish cord ends. Our range features a choice of styles, including; Convex, Concave and Bell.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Style | Outside Diameter | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
60175 | £ 0.0428 - £ 0.0803 | In production |
0.15 in
3.8 mm
|
2
|
0.5 in
12.7 mm
|
0.512 in
13.0 mm
|
|||||
£ 0.065 - £ 0.1288 | 9980 In stock |
0.157 in
4.0 mm
|
3
|
0.709 in
18.0 mm
|
0.677 in
17.2 mm
|
||||||
£ 0.0428 - £ 0.0803 | In production |
0.126 in
3.2 mm
|
1
|
|
0.563 in
14.3 mm
|
||||||
£ 0.0553 - £ 0.0553 | 14921 In stock |
0.209 in
5.3 mm
|
4
|
0.63 in
16.0 mm
|
0.701 in
17.8 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue