Quantity | Unit price |
---|---|
1 - 24 | £ 18.2518 |
25 - 249 | £ 8.9128 |
250 + | £ 8.7348 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 40.0 mm |
---|---|
Overall Length | 1.575 in |
Overall Thickness | 2.5 mm |
Overall Thickness | 0.098 in |
Overall Width | 42.0 mm |
Overall Width | 1.654 in |
Pin Diameter | 25.0 mm |
Pin Diameter | 0.984 in |
Pin Length | 40.0 mm |
Pin Length | 1.575 in |
Stud Thread Size | M6 |
Pin Material | Steel |
Full Material | Stainless Steel |
Colour | Black |
Hinge Type | Raised Corner Hinge |
Mounting Method | Screw;Bolt |
Mounting Orientation | Universal |
Number of Mounting Holes | 4 |
Removability | Fixed |
Specifications | DIN-EN 1774 |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.