Quantity | Unit price |
---|---|
1 - 49 | £ 15.351 |
50 + | £ 7.0782 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 6.5 mm |
---|---|
Leaf Thickness | 0.256 in |
Overall Length | 47.0 mm |
Overall Length | 1.85 in |
Overall Thickness | 24.0 mm |
Overall Thickness | 0.945 in |
Overall Width | 45.0 mm |
Overall Width | 1.772 in |
Adapter | Adapter Not Included |
Colour | Black |
Finish | Powder Coated |
Material | Steel, Zinc Alloy |
Hinge Type | Bearing Hinge |
Mounting Method | Open Hole |
Mounting Orientation | Universal |
Mount Style | Surface Mount |
Number of Mounting Holes | 2 |
Pin Material | Hardened Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.