10070130
10277
| Quantity | Unit price |
|---|---|
| 2500 + | £ 0.1842 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 32.0 mm |
|---|---|
| L | 1.26 in |
| T | 0.118 in |
| T | 3.0 mm |
| t | 0.079 in |
| t | 2.0 mm |
| Type | 1 |
| Style | Standard Protector |
| Colour | White |
| Material | LDPE - PIR |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue