Corner Protectors are used to cover sharp or delicate corners against damage during transit and storage. Their capacity to withstand regular wear and tear gives them remarkable durability and reliability. Whilst their design ensures a snug and secure fit that is simple to install and remove by pushing it. Commonly used in industrial, commercial, and residential settings.
These protectors are offered in standard, open, expandable, heavy duty, and three way corner styles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Panel Thickness | Full Material | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
112753 | £ 0.0995 - £ 0.0995 | 69337 In stock |
2.165 in
55.0 mm
|
Black
|
|
Polypropylene
|
5 - Expandable
|
||||
£ 0.4134 - £ 0.4312 | 2292 In stock |
1.772 in
45.0 mm
|
Black
|
0.157 in
4.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.3997 - £ 0.4162 | 308 In stock |
1.772 in
45.0 mm
|
Black
|
0.472 in
12.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.5216 - £ 0.5421 | 3097 In stock |
2.165 in
55.0 mm
|
Black
|
0.866 in
22.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.9159 - £ 0.9528 | 22313 In stock |
1.772 in
45.0 mm
|
Natural
|
|
Low Density Polyethylene
|
1 - Standard Protector
|
|||||
£ 0.3737 - £ 0.3888 | In production |
1.772 in
45.0 mm
|
Black
|
0.315 in
8.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.5517 - £ 0.575 | 12238 In stock |
2.165 in
55.0 mm
|
Black
|
0.709 in
18.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.653 - £ 0.6804 | 395 In stock |
2.165 in
55.0 mm
|
Black
|
0.984 in
25.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.6804 - £ 0.7078 | In production |
2.165 in
55.0 mm
|
Black
|
1.181 in
30.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.7844 - £ 0.8173 | 248 In stock |
2.165 in
55.0 mm
|
Black
|
1.85 in
47.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.2861 - £ 0.2971 | 1498 In stock |
2.165 in
55.0 mm
|
Black
|
|
Polypropylene
|
5 - Expandable
|
|||||
£ 0.5722 - £ 0.5969 | 2957 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Low Density Polyethylene
|
1 - Standard Protector
|
|||||
£ 0.3614 - £ 0.3765 | 911 In stock |
1.772 in
45.0 mm
|
Black
|
0.236 in
6.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.5202 - £ 0.5407 | 60 In stock |
2.165 in
55.0 mm
|
Black
|
0.591 in
15.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.6462 - £ 0.6736 | In production |
2.165 in
55.0 mm
|
Black
|
0.945 in
24.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.6585 - £ 0.6859 | 2511 In stock |
2.165 in
55.0 mm
|
Black
|
1.102 in
28.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 0.7324 - £ 0.7639 | 248 In stock |
2.165 in
55.0 mm
|
Black
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
£ 1.1281 - £ 1.176 | 331 In stock |
1.772 in
45.0 mm
|
White
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
4 - Heavy Duty
|
|||||
£ 0.2081 - £ 0.2081 | 40950 In stock |
2.756 in
70.0 mm
|
White
|
|
Polypropylene
|
5 - Expandable
|
|||||
£ 0.1004 - £ 0.1004 | 44937 In stock |
1.772 in
45.0 mm
|
Black
|
0.394 in
10.0 mm
|
Low Density Polyethylene
|
3 - Standard Protector
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue