Quantity | Unit price |
---|---|
10 - 99 | £ 4.6028 |
100 + | £ 1.889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mount Type | Screw On |
---|---|
Plate Material | Stainless Steel |
Distance Between Fixing Holes | 53.0 mm |
Distance Between Fixing Holes | 2.087 in |
Minimum Hole Diameter | 4.6 mm |
Minimum Hole Diameter | 0.181 in |
Maximum Hole Diameter | 8.6 mm |
Maximum Hole Diameter | 0.339 in |
Overall Height | 2.0 mm |
Overall Height | 0.079 in |
Overall Length | 68.0 mm |
Overall Length | 2.677 in |
Catch Mechanism | Counterplate |
Commodity Code | 7326909890 |
Colour | Grey |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.