Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 44.62 - £ 68.64 Request the lead time here
6.0
8.0
3.3
18.0
34.0
M4
50.0
£ 103.47 - £ 159.19 Request the lead time here
4.4
6.0
2.55
12.0
100.0
M3
120.0
£ 859.84 - £ 1,322.83 Request the lead time here
10.5
22.0
6.8
44.0
805.0
M8
1000.0
£ 95.93 - £ 147.58 Request the lead time here
7.5
11.0
4.3
22.0
130.0
M5
160.0
£ 84.77 - £ 130.42 Request the lead time here
6.0
8.0
3.3
18.0
124.0
M4
150.0
£ 73.02 - £ 112.34 Request the lead time here
6.0
8.0
3.3
18.0
104.0
M4
125.0
£ 197.15 - £ 303.31 Request the lead time here
4.4
6.0
2.55
12.0
148.0
M3
180.0
£ 143.29 - £ 220.44 Request the lead time here
6.0
8.0
3.3
18.0
204.0
M4
250.0
£ 65.44 - £ 100.67 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
£ 153.69 - £ 236.44 Request the lead time here
7.5
11.0
4.3
22.0
230.0
M5
280.0
£ 956.38 - £ 1,471.36 Request the lead time here
13.5
28.0
8.5
58.0
548.0
M10
700.0
£ 218.13 - £ 335.58 Request the lead time here
10.5
22.0
6.8
44.0
246.0
M8
300.0
£ 701.92 - £ 1,079.87 Request the lead time here
13.5
28.0
8.5
58.0
492.0
M10
600.0
£ 872.48 - £ 1,342.28 Request the lead time here
10.5
22.0
6.8
44.0
658.0
M8
800.0
£ 276.85 - £ 425.92 Request the lead time here
10.5
22.0
6.8
44.0
306.0
M8
400.0
£ 293.63 - £ 451.74 Request the lead time here
13.5
28.0
8.5
58.0
216.0
M10
300.0
£ 522.93 - £ 804.51 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
£ 154.92 - £ 238.34 Request the lead time here
6.0
8.0
3.3
18.0
224.0
M4
275.0
£ 70.73 - £ 108.82 Request the lead time here
9.5
15.0
5.3
31.0
80.0
M6
100.0
£ 106.77 - £ 164.26 Request the lead time here
9.5
15.0
5.3
31.0
154.0
M6
200.0
  • of 4
Crossed Roller Rail Set 50.0 M4 8.0 Steel

20162061

Price Range
£ 68.64 - £ 44.62

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • Stroke max
    34.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 120.0 M3 6.0 Steel

20162023

Price Range
£ 159.19 - £ 103.47

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    100.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 1000.0 M8 22.0 Steel

20159320

Price Range
£ 1,322.83 - £ 859.84

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    805.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 160.0 M5 11.0 Steel

20162177

Price Range
£ 147.58 - £ 95.93

Stock Levels
Request the lead time here
Attributes
  • l1
    160.0
  • Stroke max
    130.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 150.0 M4 8.0 Steel

20162108

Price Range
£ 130.42 - £ 84.77

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    124.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 125.0 M4 8.0 Steel

20162092

Price Range
£ 112.34 - £ 73.02

Stock Levels
Request the lead time here
Attributes
  • l1
    125.0
  • Stroke max
    104.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 180.0 M3 6.0 Steel

20162054

Price Range
£ 303.31 - £ 197.15

Stock Levels
Request the lead time here
Attributes
  • l1
    180.0
  • Stroke max
    148.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 250.0 M4 8.0 Steel

20162146

Price Range
£ 220.44 - £ 143.29

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    204.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
£ 100.67 - £ 65.44

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 280.0 M5 11.0 Steel

20162467

Price Range
£ 236.44 - £ 153.69

Stock Levels
Request the lead time here
Attributes
  • l1
    280.0
  • Stroke max
    230.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 700.0 M10 28.0 Steel

20174088

Price Range
£ 1,471.36 - £ 956.38

Stock Levels
Request the lead time here
Attributes
  • l1
    700.0
  • Stroke max
    548.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 300.0 M8 22.0 Steel

20162351

Price Range
£ 335.58 - £ 218.13

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    246.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 600.0 M10 28.0 Steel

20162436

Price Range
£ 1,079.87 - £ 701.92

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    492.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 800.0 M8 22.0 Steel

20174057

Price Range
£ 1,342.28 - £ 872.48

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    658.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 400.0 M8 22.0 Steel

20162368

Price Range
£ 425.92 - £ 276.85

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    306.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 300.0 M10 28.0 Steel

20162405

Price Range
£ 451.74 - £ 293.63

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    216.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
£ 804.51 - £ 522.93

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 275.0 M4 8.0 Steel

20162153

Price Range
£ 238.34 - £ 154.92

Stock Levels
Request the lead time here
Attributes
  • l1
    275.0
  • Stroke max
    224.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 100.0 M6 15.0 Steel

20162238

Price Range
£ 108.82 - £ 70.73

Stock Levels
Request the lead time here
Attributes
  • l1
    100.0
  • Stroke max
    80.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 200.0 M6 15.0 Steel

20162252

Price Range
£ 164.26 - £ 106.77

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5