Menu Search

Cylindrical Bronze Nuts

In stock

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: BronzeColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability l1 Thread Size Contact Surface Thread Direction d2 tol. h10 Lead View
£ 370.68 - £ 617.80 Request the lead time here
160.0
TR80 x 10
12950.0
Left Hand
120.0
10.0
£ 8.05 - £ 13.42 27 In stock
20.0
TR10 x 2
200.0
Left Hand
22.0
2.0
£ 14.17 - £ 23.61 29 In stock
32.0
TR16 x 3
490.0
Left Hand
36.0
4.0
£ 18.90 - £ 31.50 4 In stock
36.0
TR18 x 4
630.0
Left Hand
40.0
4.0
£ 26.03 - £ 43.38 24 In stock
44.0
TR22 x 5
940.0
Right Hand
45.0
5.0
£ 32.02 - £ 53.37 Request the lead time here
48.0
TR24 x 5
1130.0
Right Hand
50.0
5.0
£ 52.95 - £ 88.25 3 In stock
56.0
TR28 x 5
240.0
Right Hand
60.0
5.0
£ 54.89 - £ 91.49 1 In stock
60.0
TR30 x 12
1780.0
Right Hand
60.0
12.0
£ 35.66 - £ 59.43 Request the lead time here
48.0
TR24 x 10
1130.0
Right Hand
50.0
10.0
£ 120.07 - £ 200.11 Request the lead time here
88.0
TR44 x 7
3920.0
Left Hand
80.0
7.0
£ 178.97 - £ 298.28 Request the lead time here
100.0
TR50 x 8
5060.0
Right Hand
90.0
8.0
£ 264.24 - £ 440.40 Request the lead time here
120.0
TR60 x 9
7320.0
Left Hand
100.0
9.0
£ 99.09 - £ 165.15 Request the lead time here
72.0
TR36 x 12
2610.0
Right Hand
75.0
12.0
£ 238.36 - £ 397.26 Request the lead time here
120.0
TR60 x 9
7320.0
Right Hand
100.0
9.0
£ 8.75 - £ 14.59 10 In stock
24.0
TR12 x 6
280.0
Right Hand
26.0
6.0
£ 13.91 - £ 23.18 17 In stock
28.0
TR14 x 6
380.0
Right Hand
30.0
6.0
£ 21.59 - £ 35.98 3 In stock
36.0
TR18 x 8
630.0
Right Hand
40.0
8.0
£ 25.13 - £ 41.89 3 In stock
40.0
TR20 x 8
790.0
Right Hand
45.0
8.0
£ 15.70 - £ 26.17 10 In stock
32.0
TR16 x 8
490.0
Right Hand
36.0
8.0
£ 43.29 - £ 72.15 3 In stock
52.0
TR26 x 5
1340.0
Left Hand
50.0
5.0
  • of 3
Cylindrical Nut TR80 x 10 160.0 Bronze

20149512

Price Range
£ 617.80 - £ 370.68

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
  • Contact Surface
    12950.0
Cylindrical Nut TR10 x 2 20.0 Bronze

20147747

Price Range
£ 13.42 - £ 8.05

Stock Levels
27 In stock
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
  • Contact Surface
    200.0
Cylindrical Nut TR16 x 3 32.0 Bronze

20147822

Price Range
£ 23.61 - £ 14.17

Stock Levels
29 In stock
Attributes
  • Thread Size
    TR16 x 3
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    490.0
Cylindrical Nut TR18 x 4 36.0 Bronze

20147853

Price Range
£ 31.50 - £ 18.90

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    630.0
Cylindrical Nut TR22 x 5 44.0 Bronze

20147914

Price Range
£ 43.38 - £ 26.03

Stock Levels
24 In stock
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    940.0
Cylindrical Nut TR24 x 5 48.0 Bronze

20147945

Price Range
£ 53.37 - £ 32.02

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1130.0
Cylindrical Nut TR28 x 5 56.0 Bronze

20147990

Price Range
£ 88.25 - £ 52.95

Stock Levels
3 In stock
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    240.0
Cylindrical Nut TR30 x 12 60.0 Bronze

20148010

Price Range
£ 91.49 - £ 54.89

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1780.0
Cylindrical Nut TR24 x 10 48.0 Bronze

20147938

Price Range
£ 59.43 - £ 35.66

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1130.0
Cylindrical Nut TR44 x 7 88.0 Bronze

20148140

Price Range
£ 200.11 - £ 120.07

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    3920.0
Cylindrical Nut TR50 x 8 100.0 Bronze

20148157

Price Range
£ 298.28 - £ 178.97

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    5060.0
Cylindrical Nut TR60 x 9 120.0 Bronze

20148188

Price Range
£ 440.40 - £ 264.24

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
  • Contact Surface
    7320.0
Cylindrical Nut TR36 x 12 72.0 Bronze

20148072

Price Range
£ 165.15 - £ 99.09

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2610.0
Cylindrical Nut TR60 x 9 120.0 Bronze

20148171

Price Range
£ 397.26 - £ 238.36

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    7320.0
Cylindrical Nut TR12 x 6 24.0 Bronze

20147778

Price Range
£ 14.59 - £ 8.75

Stock Levels
10 In stock
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    280.0
Cylindrical Nut TR14 x 6 28.0 Bronze

20147808

Price Range
£ 23.18 - £ 13.91

Stock Levels
17 In stock
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    380.0
Cylindrical Nut TR18 x 8 36.0 Bronze

20147860

Price Range
£ 35.98 - £ 21.59

Stock Levels
3 In stock
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    630.0
Cylindrical Nut TR20 x 8 40.0 Bronze

20147891

Price Range
£ 41.89 - £ 25.13

Stock Levels
3 In stock
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    790.0
Cylindrical Nut TR16 x 8 32.0 Bronze

20147839

Price Range
£ 26.17 - £ 15.70

Stock Levels
10 In stock
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    490.0
Cylindrical Nut TR26 x 5 52.0 Bronze

20147976

Price Range
£ 72.15 - £ 43.29

Stock Levels
3 In stock
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1340.0