Menu Search

Cylindrical Bronze Nuts

In stock

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: BronzeColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability l1 Thread Size Contact Surface Thread Direction d2 tol. h10 Lead View
£ 31.33 - £ 52.21 7 In stock
44.0
TR22 x 10
940.0
Right Hand
45.0
10.0
£ 38.48 - £ 64.13 12 In stock
52.0
TR26 x 5
1340.0
Right Hand
50.0
5.0
£ 23.97 - £ 39.95 59 In stock
40.0
TR20 x 4
790.0
Left Hand
45.0
4.0
£ 54.89 - £ 91.49 4 In stock
60.0
TR30 x 6
1780.0
Left Hand
60.0
6.0
£ 65.02 - £ 108.36 1 In stock
64.0
TR32 x 6
1910.0
Left Hand
60.0
6.0
£ 120.55 - £ 200.91 11 In stock
80.0
TR40 x 7
3210.0
Right Hand
80.0
7.0
£ 337.73 - £ 562.88 2 In stock
140.0
TR70 x 10
10000.0
Right Hand
110.0
10.0
£ 384.34 - £ 640.57 Request the lead time here
140.0
TR70 x 10
10000.0
Left Hand
110.0
10.0
£ 335.43 - £ 559.05 1 In stock
160.0
TR80 x 10
12950.0
Right Hand
120.0
10.0
£ 8.35 - £ 13.92 3 In stock
20.0
TR10 x 4
200.0
Right Hand
22.0
4.0
£ 370.68 - £ 617.80 Request the lead time here
160.0
TR80 x 10
12950.0
Left Hand
120.0
10.0
  • of 3
Cylindrical Nut TR22 x 10 44.0 Bronze

20147907

Price Range
£ 52.21 - £ 31.33

Stock Levels
7 In stock
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    940.0
Cylindrical Nut TR26 x 5 52.0 Bronze

20147969

Price Range
£ 64.13 - £ 38.48

Stock Levels
12 In stock
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1340.0
Cylindrical Nut TR20 x 4 40.0 Bronze

20147884

Price Range
£ 39.95 - £ 23.97

Stock Levels
59 In stock
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    790.0
Cylindrical Nut TR30 x 6 60.0 Bronze

20148034

Price Range
£ 91.49 - £ 54.89

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1780.0
Cylindrical Nut TR32 x 6 64.0 Bronze

20148065

Price Range
£ 108.36 - £ 65.02

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1910.0
Cylindrical Nut TR40 x 7 80.0 Bronze

20148119

Price Range
£ 200.91 - £ 120.55

Stock Levels
11 In stock
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3210.0
Cylindrical Nut TR70 x 10 140.0 Bronze

20148195

Price Range
£ 562.88 - £ 337.73

Stock Levels
2 In stock
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    10000.0
Cylindrical Nut TR70 x 10 140.0 Bronze

20148201

Price Range
£ 640.57 - £ 384.34

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
  • Contact Surface
    10000.0
Cylindrical Nut TR80 x 10 160.0 Bronze

20149505

Price Range
£ 559.05 - £ 335.43

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    12950.0
Cylindrical Nut TR10 x 4 20.0 Bronze

20149604

Price Range
£ 13.92 - £ 8.35

Stock Levels
3 In stock
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    200.0
Cylindrical Nut TR80 x 10 160.0 Bronze

20149512

Price Range
£ 617.80 - £ 370.68

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
  • Contact Surface
    12950.0