Menu Search

Cylindrical Steel Nuts

In stock

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
£ 4.34 - £ 7.23 6 In stock
TR16 x 4
365.0
4.0
36.0
Right Hand
£ 6.05 - £ 10.08 44 In stock
TR20 x 4
590.0
4.0
45.0
Right Hand
£ 8.42 - £ 14.03 46 In stock
TR24 x 5
845.0
5.0
50.0
Right Hand
£ 5.04 - £ 8.40 10 In stock
TR18 x 4
470.0
4.0
40.0
Right Hand
£ 13.94 - £ 23.24 28 In stock
TR32 x 6
1430.0
6.0
60.0
Right Hand
£ 28.46 - £ 47.43 9 In stock
TR40 x 7
2400.0
7.0
80.0
Right Hand
£ 85.88 - £ 143.14 Request the lead time here
TR50 x 8
3790.0
8.0
90.0
Right Hand
£ 115.78 - £ 192.96 Request the lead time here
TR70 x 10
7140.0
10.0
110.0
Right Hand
£ 32.49 - £ 54.15 4 In stock
TR44 x 7
2940.0
7.0
80.0
Right Hand
£ 5.06 - £ 8.44 31 In stock
TR10 x 2
150.0
2.0
22.0
Right Hand
£ 2.90 - £ 4.84 7 In stock
TR14 x 3
285.0
3.0
30.0
Right Hand
£ 6.97 - £ 11.61 45 In stock
TR22 x 5
700.0
5.0
45.0
Right Hand
£ 9.14 - £ 15.23 11 In stock
TR26 x 5
1005.0
5.0
50.0
Right Hand
£ 12.76 - £ 21.26 Request the lead time here
TR30 x 6
1335.0
6.0
60.0
Right Hand
£ 24.54 - £ 40.90 Request the lead time here
TR36 x 6
1950.0
6.0
75.0
Right Hand
£ 12.89 - £ 21.48 6 In stock
TR28 x 5
1175.0
5.0
60.0
Right Hand
£ 93.37 - £ 155.62 2 In stock
TR60 x 9
5490.0
9.0
100.0
Right Hand
£ 151.12 - £ 251.86 Request the lead time here
TR80 x 10
8900.0
10.0
120.0
Right Hand
£ 6.68 - £ 11.13 7 In stock
TR16 x 8
365.0
8.0
36.0
Right Hand
£ 8.55 - £ 14.25 Request the lead time here
TR18 x 8
470.0
8.0
40.0
Right Hand
  • of 3
Cylindrical Nut TR16 x 4 24.0 Steel

20147419

Price Range
£ 7.23 - £ 4.34

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    365.0
Cylindrical Nut TR20 x 4 30.0 Steel

20147457

Price Range
£ 10.08 - £ 6.05

Stock Levels
44 In stock
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    590.0
Cylindrical Nut TR24 x 5 36.0 Steel

20147495

Price Range
£ 14.03 - £ 8.42

Stock Levels
46 In stock
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Cylindrical Nut TR18 x 4 27.0 Steel

20147433

Price Range
£ 8.40 - £ 5.04

Stock Levels
10 In stock
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    470.0
Cylindrical Nut TR32 x 6 48.0 Steel

20147570

Price Range
£ 23.24 - £ 13.94

Stock Levels
28 In stock
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0
Cylindrical Nut TR40 x 7 60.0 Steel

20147617

Price Range
£ 47.43 - £ 28.46

Stock Levels
9 In stock
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2400.0
Cylindrical Nut TR50 x 8 75.0 Steel

20147655

Price Range
£ 143.14 - £ 85.88

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3790.0
Cylindrical Nut TR70 x 10 100.0 Steel

20147693

Price Range
£ 192.96 - £ 115.78

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    7140.0
Cylindrical Nut TR44 x 7 66.0 Steel

20147631

Price Range
£ 54.15 - £ 32.49

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2940.0
Cylindrical Nut TR10 x 2 15.0 Steel

20147358

Price Range
£ 8.44 - £ 5.06

Stock Levels
31 In stock
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    150.0
Cylindrical Nut TR14 x 3 21.0 Steel

20147396

Price Range
£ 4.84 - £ 2.90

Stock Levels
7 In stock
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Cylindrical Nut TR22 x 5 33.0 Steel

20147471

Price Range
£ 11.61 - £ 6.97

Stock Levels
45 In stock
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Cylindrical Nut TR26 x 5 39.0 Steel

20147518

Price Range
£ 15.23 - £ 9.14

Stock Levels
11 In stock
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1005.0
Cylindrical Nut TR30 x 6 45.0 Steel

20147556

Price Range
£ 21.26 - £ 12.76

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1335.0
Cylindrical Nut TR36 x 6 54.0 Steel

20147594

Price Range
£ 40.90 - £ 24.54

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1950.0
Cylindrical Nut TR28 x 5 42.0 Steel

20147532

Price Range
£ 21.48 - £ 12.89

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1175.0
Cylindrical Nut TR60 x 9 90.0 Steel

20147679

Price Range
£ 155.62 - £ 93.37

Stock Levels
2 In stock
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    5490.0
Cylindrical Nut TR80 x 10 110.0 Steel

20147716

Price Range
£ 251.86 - £ 151.12

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8900.0
Cylindrical Nut TR16 x 8 24.0 Steel

20149031

Price Range
£ 11.13 - £ 6.68

Stock Levels
7 In stock
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    365.0
Cylindrical Nut TR18 x 8 27.0 Steel

20149437

Price Range
£ 14.25 - £ 8.55

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    470.0