Menu Search

Cylindrical Steel Nuts

In stock

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
£ 93.37 - £ 155.62 2 In stock
TR60 x 9
5490.0
9.0
100.0
Right Hand
£ 151.12 - £ 251.86 Request the lead time here
TR80 x 10
8900.0
10.0
120.0
Right Hand
£ 6.68 - £ 11.13 7 In stock
TR16 x 8
365.0
8.0
36.0
Right Hand
£ 8.55 - £ 14.25 Request the lead time here
TR18 x 8
470.0
8.0
40.0
Right Hand
£ 10.73 - £ 17.89 22 In stock
TR24 x 10
845.0
10.0
50.0
Right Hand
£ 6.64 - £ 11.06 7 In stock
TR20 x 8
590.0
8.0
45.0
Right Hand
£ 6.34 - £ 10.57 Request the lead time here
TR14 x 6
285.0
6.0
30.0
Right Hand
£ 14.32 - £ 23.87 17 In stock
TR30 x 12
1335.0
12.0
60.0
Right Hand
£ 4.34 - £ 7.24 6 In stock
TR12 x 6
210.0
6.0
26.0
Right Hand
  • of 3
Cylindrical Nut TR60 x 9 90.0 Steel

20147679

Price Range
£ 155.62 - £ 93.37

Stock Levels
2 In stock
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    5490.0
Cylindrical Nut TR80 x 10 110.0 Steel

20147716

Price Range
£ 251.86 - £ 151.12

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8900.0
Cylindrical Nut TR16 x 8 24.0 Steel

20149031

Price Range
£ 11.13 - £ 6.68

Stock Levels
7 In stock
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    365.0
Cylindrical Nut TR18 x 8 27.0 Steel

20149437

Price Range
£ 14.25 - £ 8.55

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    470.0
Cylindrical Nut TR24 x 10 36.0 Steel

20149451

Price Range
£ 17.89 - £ 10.73

Stock Levels
22 In stock
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Cylindrical Nut TR20 x 8 30.0 Steel

20149444

Price Range
£ 11.06 - £ 6.64

Stock Levels
7 In stock
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    590.0
Cylindrical Nut TR14 x 6 21.0 Steel

20149420

Price Range
£ 10.57 - £ 6.34

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Cylindrical Nut TR30 x 12 45.0 Steel

20149536

Price Range
£ 23.87 - £ 14.32

Stock Levels
17 In stock
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1335.0
Cylindrical Nut TR12 x 6 18.0 Steel

20149529

Price Range
£ 7.24 - £ 4.34

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    210.0