Menu Search

D-Rings & Kits

In production

Metric D-rings and Kit used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.

  • It creates a secure seal in static and dynamic applications.
  • It provides stability preventing the seal from twisting or rolling during operation or installation.
  • It is simple to place in a machined groove, where the D-ring's flat edge offers stability.
Material: NBR Colour: Black Series Code: SR6159, SRV0071

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability Includes Number of Pieces Thread Size Material Kit Type Type View
£ 79.2093 - £ 79.2093 Request the lead time here
10x 3/4". 10x1". 10x 1 1/4". 10x1 1/2". 10x 2".
50
NBR
D-Ring Kit
Assortment
£ 1.5147 - £ 3.0224 Request the lead time here
3/4"
100
3/4 in
NBR
Metric D-Ring
Individual part
Ring Seal Kit Assortment NBR

490044

Price Range
£ 79.2093 - £ 79.2093

Stock Levels
Request the lead time here
Attributes
  • Includes
    10x 3/4". 10x1". 10x 1 1/4". 10x1 1/2". 10x 2".
  • Material
    NBR
  • Kit Type
    D-Ring Kit
  • Number of Pieces
    50
  • Type
    Assortment
D-ring NBR Ring Seal Black

490100

Price Range
£ 3.0224 - £ 1.5147

Stock Levels
Request the lead time here
Attributes
  • Includes
    3/4"
  • Material
    NBR
  • Kit Type
    Metric D-Ring
  • Number of Pieces
    100
  • Thread Size
    3/4 in