Quantity | Unit price |
---|---|
900 - 4499 | £ 0.0933 |
4500 - 8999 | £ 0.0914 |
9000 - 13499 | £ 0.0895 |
13500 - 17999 | £ 0.0877 |
18000 + | £ 0.0858 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Adhesive Cap |
---|---|
Head Style | Circular |
Colour | Wenge |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Compatible Screw Sizes (All) | 51/64 |
Overall Diameter | 20.0 mm |
Overall Diameter | 0.787 in |
Commodity Code | 3926909790 |
Quantity Per Pad | 15 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.