Menu Search

Desk Grommet 60.0 mm 72.0 mm ABS Brown

This round desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from ABS.
Essentra Part Number:

10379493

Manufacturer Part Number:

464235

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.7285
Standard pack: 100

Order in multiple of 100

Total price:

£ 72.85

100 x £ 0.7285

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Brown
Grommet Shape Round
Surface Finish Textured
Type 60.0 mm Round
Package Quantity 100
Commodity Code 3926909790
Full Material Poly(Acrylonitrile Butadiene Styrene)

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us