Menu Search

Desk Grommet 65.0 mm 78.0 mm ABS Silver;Black

This round desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from ABS.
Essentra Part Number:

10379592

Manufacturer Part Number:

464246

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.7753
1000 - 1999 £ 0.7597
2000 + £ 0.7441
Standard pack: 100

Order in multiple of 100

Total price:

£ 77.53

100 x £ 0.7753

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver;Black
Grommet Shape Round
Surface Finish Textured
Type 65.0 mm Round
Package Quantity 100
Commodity Code 3926909790
Full Material Poly(Acrylonitrile Butadiene Styrene)

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us