Menu Search

Grip Knob 50.0 mm M8 PP Black

Item code:

1219128

471 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 299 £ 3.6269
300 + £ 3.5574
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.63

1 x £ 3.6269

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Commodity Code 3926300090
Colour Black
Thread Type Blind Hole
Knob Material PP
Thread Material Brass
Thread Size M8
Mount Type Female

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us