Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 7.9994 - £ 7.9994 | Request the lead time here |
1.811 in
46.0 mm
|
66.8 Nmm
66.8 Nmm
|
Blue
|
1.575 in
40.0 mm
|
1.992 in
50.6 mm
|
3381.0 N
3381.0 N
|
Medium Duty
|
||
£ 7.9743 - £ 7.9743 | Request the lead time here |
2.394 in
60.8 mm
|
33.8 Nmm
33.8 Nmm
|
Blue
|
1.26 in
32.0 mm
|
2.874 in
73.0 mm
|
2464.0 N
2464.0 N
|
Medium Duty
|
||
£ 12.4827 - £ 12.4827 | Request the lead time here |
2.803 in
71.2 mm
|
28.9 Nmm
28.9 Nmm
|
Blue
|
1.26 in
32.0 mm
|
3.327 in
84.5 mm
|
2445.0 N
2445.0 N
|
Medium Duty
|
||
£ 4.2286 - £ 4.2286 | Request the lead time here |
0.803 in
20.4 mm
|
170.3 Nmm
170.3 Nmm
|
Blue
|
1.575 in
40.0 mm
|
0.843 in
21.4 mm
|
3645.0 N
3645.0 N
|
Medium Duty
|
||
£ 7.9525 - £ 7.9525 | Request the lead time here |
1.606 in
40.8 mm
|
75.5 Nmm
75.5 Nmm
|
Blue
|
1.575 in
40.0 mm
|
1.736 in
44.1 mm
|
3331.0 N
3331.0 N
|
Medium Duty
|
||
£ 3.9882 - £ 3.9882 | Request the lead time here |
0.803 in
20.4 mm
|
116.2 Nmm
116.2 Nmm
|
Blue
|
1.26 in
32.0 mm
|
0.913 in
23.2 mm
|
2697.0 N
2697.0 N
|
Light Duty
|
||
£ 4.4741 - £ 4.4741 | Request the lead time here |
1.606 in
40.8 mm
|
51.6 Nmm
51.6 Nmm
|
Blue
|
1.26 in
32.0 mm
|
1.89 in
48.0 mm
|
2475.0 N
2475.0 N
|
Medium Duty
|
||
£ 12.9661 - £ 12.9661 | Request the lead time here |
3.197 in
81.2 mm
|
37.4 Nmm
37.4 Nmm
|
Blue
|
1.575 in
40.0 mm
|
3.614 in
91.8 mm
|
3430.0 N
3430.0 N
|
Medium Duty
|
||
£ 9.7587 - £ 9.7587 | Request the lead time here |
1.197 in
30.4 mm
|
166.2 Nmm
166.2 Nmm
|
Blue
|
1.969 in
50.0 mm
|
1.374 in
34.9 mm
|
5800.0 N
5800.0 N
|
Medium Duty
|
||
£ 10.2916 - £ 10.2916 | Request the lead time here |
1.008 in
25.6 mm
|
211.8 Nmm
211.8 Nmm
|
Blue
|
1.969 in
50.0 mm
|
1.11 in
28.2 mm
|
5974.0 N
5974.0 N
|
Medium Duty
|
||
£ 14.7284 - £ 14.7284 | Request the lead time here |
1.811 in
46.0 mm
|
107.0 Nmm
107.0 Nmm
|
Blue
|
1.969 in
50.0 mm
|
2.071 in
52.6 mm
|
5626.0 N
5626.0 N
|
Medium Duty
|
||
£ 18.5566 - £ 18.5566 | Request the lead time here |
1.197 in
30.4 mm
|
303.5 Nmm
303.5 Nmm
|
Blue
|
2.48 in
63.0 mm
|
1.323 in
33.6 mm
|
10199.0 N
10199.0 N
|
Medium Duty
|
||
£ 20.0574 - £ 20.0574 | Request the lead time here |
2.803 in
71.2 mm
|
65.9 Nmm
65.9 Nmm
|
Blue
|
1.969 in
50.0 mm
|
3.315 in
84.2 mm
|
5546.0 N
5546.0 N
|
Medium Duty
|
||
£ 13.6523 - £ 13.6523 | Request the lead time here |
2 in
50.8 mm
|
94.8 Nmm
94.8 Nmm
|
Blue
|
1.969 in
50.0 mm
|
2.354 in
59.8 mm
|
5667.0 N
5667.0 N
|
Medium Duty
|
||
£ 6.7122 - £ 6.7122 | Request the lead time here |
1.402 in
35.6 mm
|
89.1 Nmm
89.1 Nmm
|
Blue
|
1.575 in
40.0 mm
|
1.535 in
39.0 mm
|
3475.0 N
3475.0 N
|
Medium Duty
|
||
£ 11.1088 - £ 11.1088 | Request the lead time here |
2.189 in
55.6 mm
|
55.3 Nmm
55.3 Nmm
|
Blue
|
1.575 in
40.0 mm
|
2.433 in
61.8 mm
|
3419.0 N
3419.0 N
|
Medium Duty
|
||
£ 15.1912 - £ 15.1912 | Request the lead time here |
4 in
101.6 mm
|
30.1 Nmm
30.1 Nmm
|
Blue
|
1.575 in
40.0 mm
|
4.449 in
113.0 mm
|
3397.0 N
3397.0 N
|
Medium Duty
|
||
£ 25.0074 - £ 25.0074 | Request the lead time here |
2 in
50.8 mm
|
162.6 Nmm
162.6 Nmm
|
Blue
|
2.48 in
63.0 mm
|
2.189 in
55.6 mm
|
9041.0 N
9041.0 N
|
Medium Duty
|
||
£ 39.0233 - £ 39.0233 | Request the lead time here |
3.606 in
91.6 mm
|
85.9 Nmm
85.9 Nmm
|
Blue
|
2.48 in
63.0 mm
|
4.094 in
104.0 mm
|
8934.0 N
8934.0 N
|
Medium Duty
|
||
£ 0.5332 - £ 0.5332 | Request the lead time here |
0.378 in
9.6 mm
|
18.0 Nmm
18.0 Nmm
|
Red
|
0.394 in
10.0 mm
|
0.484 in
12.3 mm
|
221.0 N
221.0 N
|
Heavy Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue