10363249
23DRC001
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.5396 |
| 500 - 1999 | £ 0.4856 |
| 2000 + | £ 0.4371 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Rail Type | #2 and #3 |
| Style | Dinn Rail |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Type | Dinn Rail Clip |
| Standard | UL |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue