Menu Search

Disc Springs

In stock

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
£ 0.0548 - £ 0.0548 Request the lead time here
1.0 mm
1.5 mm
Carbon Steel
8.2 mm
£ 0.0636 - £ 0.0636 Request the lead time here
1.2 mm
1.6 mm
Carbon Steel
10.2 mm
£ 0.0458 - £ 0.0458 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
6.2 mm
£ 0.0497 - £ 0.0497 Request the lead time here
0.9 mm
1.2 mm
Carbon Steel
8.2 mm
£ 0.051 - £ 0.051 Request the lead time here
0.9 mm
1.3 mm
Carbon Steel
8.2 mm
£ 0.0486 - £ 0.0486 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
£ 0.061 - £ 0.061 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
£ 0.0572 - £ 0.0572 Request the lead time here
1.1 mm
1.4 mm
Carbon Steel
8.2 mm
£ 0.1653 - £ 0.1653 Request the lead time here
1.6 mm
1.8 mm
Chrome Vanadium
10.2 mm
£ 0.1903 - £ 0.1903 Request the lead time here
1.5 mm
2.1 mm
Chrome Vanadium
12.2 mm
£ 0.0789 - £ 0.0789 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
12.2 mm
£ 0.0535 - £ 0.0535 Request the lead time here
1.0 mm
1.4 mm
Carbon Steel
8.2 mm
£ 0.061 - £ 0.061 Request the lead time here
1.1 mm
1.7 mm
Carbon Steel
10.2 mm
£ 0.051 - £ 0.051 Request the lead time here
0.8 mm
1.4 mm
Carbon Steel
11.2 mm
£ 0.061 - £ 0.061 Request the lead time here
0.9 mm
1.6 mm
Carbon Steel
12.2 mm
£ 0.061 - £ 0.061 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
£ 0.0712 - £ 0.0712 Request the lead time here
1.2 mm
1.7 mm
Carbon Steel
8.2 mm
£ 0.1542 - £ 0.1542 Request the lead time here
1.4 mm
1.8 mm
Chrome Vanadium
10.2 mm
£ 0.041 - £ 0.041 Request the lead time here
0.5 mm
0.8 mm
Carbon Steel
6.2 mm
£ 0.0972 - £ 0.0972 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
5.2 mm
  • of 7
Disc Spring DIN 2093 8.2 mm 20.0 mm

1218064

Price Range
£ 0.0548 - £ 0.0548

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.5 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    811.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

1218070

Price Range
£ 0.0636 - £ 0.0636

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.1 mm
  • Load at Minimum Deflection
    1301.00 N
Disc Spring DIN 2093 6.2 mm 18.0 mm

1218049

Price Range
£ 0.0458 - £ 0.0458

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    119.00 N
Disc Spring DIN 2093 8.2 mm 16.0 mm

1218047

Price Range
£ 0.0497 - £ 0.0497

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    702.00 N
Spring Washer 8.2 mm 18.0 mm Carbon Steel

1218056

Price Range
£ 0.051 - £ 0.051

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    495.00 N
Spring Washer 8.2 mm 18.0 mm Carbon Steel

1218055

Price Range
£ 0.0486 - £ 0.0486

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    507.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

1218065

Price Range
£ 0.061 - £ 0.061

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1100.00 N
Disc Spring DIN 2093 8.2 mm 18.0 mm

1218057

Price Range
£ 0.0572 - £ 0.0572

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.4 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1004.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

1218072

Price Range
£ 0.1653 - £ 0.1653

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2142.00 N
Disc Spring DIN 2093 12.2 mm 28.0 mm

1218096

Price Range
£ 0.1903 - £ 0.1903

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.1 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1769.00 N
Disc Spring DIN 2093 12.2 mm 25.0 mm

1218088

Price Range
£ 0.0789 - £ 0.0789

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1155.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

1218063

Price Range
£ 0.0535 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    639.00 N
Disc Spring DIN 2093 10.2 mm 23.0 mm

1218080

Price Range
£ 0.061 - £ 0.061

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.7 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    899.00 N
Disc Spring DIN 2093 11.2 mm 23.0 mm

1218073

Price Range
£ 0.051 - £ 0.051

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    363.00 N
Spring Washer 12.2 mm 25.0 mm Carbon Steel

1218086

Price Range
£ 0.061 - £ 0.061

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    511.00 N
Disc Spring DIN 2093 8.2 mm 23.0 mm

1218078

Price Range
£ 0.061 - £ 0.061

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    781.00 N
Disc Spring DIN 2093 8.2 mm 23.0 mm

1218079

Price Range
£ 0.0712 - £ 0.0712

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.7 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1054.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

1218071

Price Range
£ 0.1542 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    2104.00 N
Disc Spring DIN 2093 6.2 mm 13.0 mm

1218028

Price Range
£ 0.041 - £ 0.041

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.8 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    130.00 N
Disc Spring DIN 2093 5.2 mm 13.0 mm

1218027

Price Range
£ 0.0972 - £ 0.0972

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    232.00 N