Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.
Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Height | Free Height | Material | Inside Diameter | View | |
---|---|---|---|---|---|---|---|
1218084 | £ 0.1889 - £ 0.1889 | Request the lead time here |
|
|
Chrome Vanadium
|
0.48 in
12.2 mm
|
|
£ 0.0789 - £ 0.0789 | Request the lead time here |
|
|
Carbon Steel
|
0.48 in
12.2 mm
|
||
£ 0.0803 - £ 0.0803 | Request the lead time here |
|
|
Carbon Steel
|
0.402 in
10.2 mm
|
||
£ 0.1903 - £ 0.1903 | Request the lead time here |
|
|
Chrome Vanadium
|
0.48 in
12.2 mm
|
||
£ 0.1903 - £ 0.1903 | Request the lead time here |
|
|
Chrome Vanadium
|
0.559 in
14.2 mm
|
||
£ 0.4155 - £ 0.4155 | Request the lead time here |
|
|
Chrome Vanadium
|
0.642 in
16.3 mm
|
||
£ 0.2042 - £ 0.2042 | Request the lead time here |
|
|
Carbon Steel
|
0.48 in
12.2 mm
|
||
£ 0.5447 - £ 0.5447 | Request the lead time here |
|
|
Chrome Vanadium
|
0.563 in
14.3 mm
|
||
£ 0.4683 - £ 0.4683 | Request the lead time here |
|
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||
£ 0.3904 - £ 0.3904 | Request the lead time here |
|
|
Chrome Vanadium
|
0.559 in
14.2 mm
|
||
£ 0.1528 - £ 0.1528 | Request the lead time here |
|
|
Carbon Steel
|
0.803 in
20.4 mm
|
||
£ 0.4419 - £ 0.4419 | Request the lead time here |
|
|
Chrome Vanadium
|
0.803 in
20.4 mm
|
||
£ 1.0936 - £ 1.0936 | Request the lead time here |
|
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||
£ 0.5975 - £ 0.5975 | Request the lead time here |
|
|
Chrome Vanadium
|
0.803 in
20.4 mm
|
||
£ 0.453 - £ 0.453 | Request the lead time here |
|
|
Chrome Vanadium
|
1 in
25.4 mm
|
||
£ 0.6364 - £ 0.6364 | Request the lead time here |
|
|
Chrome Vanadium
|
1.122 in
28.5 mm
|
||
£ 1.8482 - £ 1.8482 | Request the lead time here |
|
|
Chrome Vanadium
|
0.807 in
20.5 mm
|
||
£ 1.0005 - £ 1.0005 | Request the lead time here |
|
|
Chrome Vanadium
|
1.201 in
30.5 mm
|
||
£ 0.0444 - £ 0.0444 | Request the lead time here |
|
|
Carbon Steel
|
0.205 in
5.2 mm
|
||
£ 0.0444 - £ 0.0444 | Request the lead time here |
|
|
Carbon Steel
|
0.244 in
6.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.