Menu Search

Disc Springs

In stock

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
£ 0.3904 - £ 0.3904 Request the lead time here
Chrome Vanadium
18.3 mm
£ 0.4016 - £ 0.4016 Request the lead time here
Chrome Vanadium
20.4 mm
£ 0.5586 - £ 0.5586 Request the lead time here
Chrome Vanadium
22.4 mm
£ 0.7795 - £ 0.7795 Request the lead time here
Chrome Vanadium
18.3 mm
£ 0.6767 - £ 0.6767 Request the lead time here
Chrome Vanadium
22.4 mm
£ 0.7795 - £ 0.7795 Request the lead time here
Chrome Vanadium
25.4 mm
£ 1.7092 - £ 1.7092 Request the lead time here
Chrome Vanadium
20.5 mm
£ 1.1033 - £ 1.1033 Request the lead time here
Chrome Vanadium
25.5 mm
  • of 7
Disc Spring DIN 2093 18.3 mm 40.0 mm

1218123

Price Range
£ 0.3904 - £ 0.3904

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Material
    Chrome Vanadium
  • Standard
    DIN
  • Commodity Code
    7320909090
Disc Spring DIN 2093 20.4 mm 40.0 mm

1218127

Price Range
£ 0.4016 - £ 0.4016

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Material
    Chrome Vanadium
  • Standard
    DIN
  • Commodity Code
    7320909090
Disc Spring DIN 2093 22.4 mm 45.0 mm

1218131

Price Range
£ 0.5586 - £ 0.5586

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Material
    Chrome Vanadium
  • Standard
    DIN
  • Commodity Code
    7320909090
Disc Spring DIN 2093 18.3 mm 50.0 mm

1218135

Price Range
£ 0.7795 - £ 0.7795

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Material
    Chrome Vanadium
  • Standard
    DIN
  • Commodity Code
    7320909090
Disc Spring DIN 2093 22.4 mm 50.0 mm

1218139

Price Range
£ 0.6767 - £ 0.6767

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Material
    Chrome Vanadium
  • Standard
    DIN
  • Commodity Code
    7320909090
Disc Spring DIN 2093 25.4 mm 50.0 mm

1218143

Price Range
£ 0.7795 - £ 0.7795

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Material
    Chrome Vanadium
  • Standard
    DIN
  • Commodity Code
    7320909090
Disc Spring DIN 2093 20.5 mm 60.0 mm

1218147

Price Range
£ 1.7092 - £ 1.7092

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.5 mm
  • Material
    Chrome Vanadium
  • Standard
    DIN
  • Commodity Code
    7320909090
Disc Spring DIN 2093 25.5 mm 60.0 mm

1218151

Price Range
£ 1.1033 - £ 1.1033

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.5 mm
  • Material
    Chrome Vanadium
  • Standard
    DIN
  • Commodity Code
    7320909090