Display Holders are available with or without an adhesive base to hold print materials for marketing and other displays effectively. It is easy to install and remove, as well as being durable and long-lasting. It is designed to hold brochures, flyers, and promotional materials. Keeping them organised and displayed beautifully.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Mounting Method | View | |
---|---|---|---|---|---|
464737 | £ 1.1478 - £ 2.84 | 76 In stock |
2.756 in
70.0 mm
|
Non Adhesive
|
|
£ 1.1547 - £ 1.1784 | 1850 In stock |
8.268 in
210.0 mm
|
Adhesive
|
||
£ 0.4155 - £ 0.4335 | 100 In stock |
0.787 in
20.0 mm
|
Adhesive
|
||
496888 | £ 1.2312 - £ 1.2562 | Request the lead time here |
8.268 in
210.0 mm
|
Adhesive
|
|
£ 49.2209 - £ 50.2353 | Request the lead time here |
82.021 ft
25.0 m
|
|
||
£ 0.1889 - £ 0.1931 | 20100 In stock |
1.85 in
47.0 mm
|
Non Adhesive
|
||
£ 1.3701 - £ 3.3872 | 1433 In stock |
2.756 in
70.0 mm
|
Adhesive
|
||
£ 1.598 - £ 1.6397 | 2500 In stock |
11.654 in
296.0 mm
|
Adhesive
|
||
£ 2.6959 - £ 5.5498 | Request the lead time here |
39.37 in
1000.0 mm
|
Adhesive
|
||
£ 1.0519 - £ 2.2095 | 2000 In stock |
8.268 in
210.0 mm
|
Adhesive
|
||
496988 | £ 0.0537 - £ 0.0548 | Request the lead time here |
82.021 ft
25.0 m
|
|
|
£ 0.9991 - £ 2.4805 | Request the lead time here |
2.756 in
70.0 mm
|
Non Adhesive
|
||
£ 0.56 - £ 0.5711 | Request the lead time here |
5.827 in
148.0 mm
|
Non Adhesive
|
||
£ 0.3849 - £ 0.3849 | 11800 In stock |
0.453 in
11.5 mm
|
Non Adhesive
|
||
£ 1.737 - £ 1.7648 | Request the lead time here |
11.654 in
296.0 mm
|
Adhesive
|
||
£ 0.0575 - £ 0.0587 | 2840 In stock |
0.142 in
3.6 mm
|
|
||
£ 0.4752 - £ 0.4849 | 600 In stock |
1.614 in
41.0 mm
|
Non Adhesive
|
||
£ 1.1937 - £ 5.0287 | 15541 In stock |
2.756 in
70.0 mm
|
Adhesive
|
||
£ 0.6128 - £ 0.6267 | Request the lead time here |
2.362 in
60.0 mm
|
Adhesive
|
||
£ 2.1122 - £ 2.1539 | Request the lead time here |
8.268 in
210.0 mm
|
Non Adhesive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.