Menu Search

Display Magnetic Pads

In stock

Display Magnetic Pads with strong magnetic properties designed to hold and display posters, signs, and artwork securely. As well as to create high-class closures inserted into pre-drilled holes or glued into applications.

It features a magnetic backing to provide a solid mounting solution. Available with M6 Mounting screw options.

  • Material:Neodymium

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Pull Force Overall Length Overall Width View
£ 20.0168 - £ 20.4257 20 In stock
14.0 kg
100.0 mm
60.0 mm
£ 11.1635 - £ 11.3908 19 In stock
7.0 kg
60.0 mm
40.0 mm
Neopad 2 100.0 mm (L) 60.0 mm (W)

493199

Price Range
£ 20.4257 - £ 20.0168

Stock Levels
20 In stock
Attributes
  • Magnet Material
    Neodymium
  • Mounting Method
    Threaded
  • Drag Force
    9.0 kg
  • Overall Height
    7.0 mm
  • Overall Length
    100.0 mm
Neopad 1 60.0 mm (L) 40.0 mm (W)

493198

Price Range
£ 11.3908 - £ 11.1635

Stock Levels
19 In stock
Attributes
  • Magnet Material
    Neodymium
  • Mounting Method
    Threaded
  • Drag Force
    4.5 kg
  • Overall Height
    7.0 mm
  • Overall Length
    60.0 mm