Quantity | Unit price |
---|---|
150 - 1499 | £ 0.1823 |
1500 + | £ 0.0757 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
HD | 29.0 mm |
---|---|
HD | 1.142 in |
TL | 31.0 mm |
TL | 1.22 in |
Compatible DKO Fittings (All) | 14S,15L |
Compatible Thread Sizes (All) | M22 x 1.5 |
Material | LDPE |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.