10104743
552091
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0762 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.398 in |
|---|---|
| d | 35.5 mm |
| HD | 39.7 mm |
| HD | 1.563 in |
| TL | 34.2 mm |
| TL | 1.346 in |
| Compatible DKO Fittings (All) | 25S, 28L |
| Thread Size | M36 x 2.0 |
| Material | LDPE |
| Colour | Yellow |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue