Menu Search

Dome Nuts - Nylon

In stock

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Overall Height View
0550040001VR £ 0.2362 - £ 0.2362 10743 In stock
M6
10.0 mm
Black
12.0 mm
0550060001VR £ 0.2612 - £ 0.2612 13104 In stock
M10
17.0 mm
Black
18.0 mm
£ 0.1514 - £ 0.157 19369 In stock
M4
7.0 mm
Natural
8.0 mm
£ 0.1681 - £ 0.175 2264 In stock
M4
7.0 mm
Black
8.0 mm
£ 0.2292 - £ 0.2292 16997 In stock
M5
8.0 mm
Black
10.0 mm
0550050001VR £ 0.2404 - £ 0.2404 10000 In stock
M8
13.0 mm
Black
15.0 mm
£ 1.1714 - £ 1.1714 6504 In stock
M12
19.0 mm
Black
22.0 mm
£ 0.2417 - £ 0.2515 10120 In stock
M6
10.0 mm
Natural
12.0 mm
05M060100LCN £ 0.1075 - £ 0.1619 1642 In stock
M6
10.0 mm
Natural
12.0 mm
£ 0.0982 - £ 0.147 1650 In stock
M5
8.0 mm
Natural
10.0 mm
£ 0.2765 - £ 0.2765 944 In stock
M3
5.5 mm
Black
6.0 mm
0550030000VR £ 0.1834 - £ 0.1875 27111 In stock
M5
8.0 mm
Natural
10.0 mm
£ 0.1931 - £ 0.1973 14949 In stock
M8
13.0 mm
Natural
15.0 mm
0550070000VR £ 0.9602 - £ 0.9602 1800 In stock
M12
19.0 mm
Natural
22.0 mm
£ 0.1639 - £ 0.1709 Request the lead time here
M5
8.0 mm
Natural
10.0 mm
£ 0.2612 - £ 0.2612 2858 In stock
M3
5.5 mm
Natural
6.0 mm
£ 0.1875 - £ 0.1917 78250 In stock
M6
10.0 mm
Natural
12.0 mm
£ 0.2098 - £ 0.214 40703 In stock
M10
17.0 mm
Natural
18.0 mm
£ 0.1403 - £ 0.1459 323 In stock
M3
5.5 mm
Natural
6.5 mm
£ 0.4794 - £ 0.4988 1804 In stock
M10
17.0 mm
Natural
18.0 mm
  • of 2
Cap Nut M6 10.0 mm 12.0 mm Nylon

0550040001VR

Price Range
£ 0.2362 - £ 0.2362

Stock Levels
10743 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M10 17.0 mm 18.0 mm Nylon

0550060001VR

Price Range
£ 0.2612 - £ 0.2612

Stock Levels
13104 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M4 7.0 mm 8.0 mm Nylon

052040000002

Price Range
£ 0.157 - £ 0.1514

Stock Levels
19369 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M4 7.0 mm 8.0 mm Nylon

052040059902

Price Range
£ 0.175 - £ 0.1681

Stock Levels
2264 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M5 8.0 mm 10.0 mm Nylon

0550030001VR

Price Range
£ 0.2292 - £ 0.2292

Stock Levels
16997 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M8 13.0 mm 15.0 mm Nylon

0550050001VR

Price Range
£ 0.2404 - £ 0.2404

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M12 19.0 mm 22.0 mm Nylon

0550070001VR

Price Range
£ 1.1714 - £ 1.1714

Stock Levels
6504 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M6 10.0 mm 12.0 mm Nylon

052060000002

Price Range
£ 0.2515 - £ 0.2417

Stock Levels
10120 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Locked Cap Nut M6 10.0 mm 12.0 mm Nylon

05M060100LCN

Price Range
£ 0.1619 - £ 0.1075

Stock Levels
1642 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Locking Dome
Locked Cap Nut M5 8.0 mm 10.0 mm Nylon

05M050080LCN

Price Range
£ 0.147 - £ 0.0982

Stock Levels
1650 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Locking Dome
Cap Nut M3 5.5 mm 6.0 mm Nylon

0550010001VR

Price Range
£ 0.2765 - £ 0.2765

Stock Levels
944 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M5 8.0 mm 10.0 mm Nylon

0550030000VR

Price Range
£ 0.1875 - £ 0.1834

Stock Levels
27111 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M8 13.0 mm 15.0 mm Nylon

0550050000VR

Price Range
£ 0.1973 - £ 0.1931

Stock Levels
14949 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M12 19.0 mm 22.0 mm Nylon

0550070000VR

Price Range
£ 0.9602 - £ 0.9602

Stock Levels
1800 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M5 8.0 mm 10.0 mm Nylon

052050000002

Price Range
£ 0.1709 - £ 0.1639

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M3 5.5 mm 6.0 mm Nylon

0550010000VR

Price Range
£ 0.2612 - £ 0.2612

Stock Levels
2858 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M6 10.0 mm 12.0 mm Nylon

0550040000VR

Price Range
£ 0.1917 - £ 0.1875

Stock Levels
78250 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M10 17.0 mm 18.0 mm Nylon

0550060000VR

Price Range
£ 0.214 - £ 0.2098

Stock Levels
40703 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M3 5.5 mm 6.5 mm Nylon

052030000002

Price Range
£ 0.1459 - £ 0.1403

Stock Levels
323 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M10 17.0 mm 18.0 mm Nylon

052100000002

Price Range
£ 0.4988 - £ 0.4794

Stock Levels
1804 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed