Menu Search

Dome Nuts - Nylon

In stock

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Overall Height View
£ 0.1862 - £ 0.1945 Request the lead time here
M8
13.0 mm
Natural
15.0 mm
£ 0.1064 - £ 0.1108 Request the lead time here
M4
7.0 mm
Natural
8.0 mm
£ 0.11 - £ 0.1146 Request the lead time here
M6
8.0 mm
Natural
10.0 mm
£ 0.0966 - £ 0.1193 498 In stock
5/16-18
12.7 mm
Natural
13.5 mm
£ 0.111 - £ 0.1156 Request the lead time here
M6
10.0 mm
Natural
12.0 mm
£ 0.1025 - £ 0.1265 Request the lead time here
8-32
8.4 mm
Natural
9.5 mm
£ 0.2918 - £ 0.3029 Request the lead time here
M8
13.0 mm
Natural
15.0 mm
£ 0.2918 - £ 0.3029 390 In stock
M8
13.0 mm
Black
15.0 mm
£ 0.1653 - £ 0.1888 Request the lead time here
M3
5.5 mm
Black
6.0 mm
£ 0.7406 - £ 0.7712 Request the lead time here
M12
19.0 mm
Black
22.0 mm
£ 0.1639 - £ 0.1709 Request the lead time here
M6
8.0 mm
Black
10.0 mm
£ 0.4794 - £ 0.4988 Request the lead time here
M10
17.0 mm
Black
18.0 mm
£ 0.7406 - £ 0.7712 Request the lead time here
M12
19.0 mm
Natural
22.0 mm
£ 0.2417 - £ 0.2515 Request the lead time here
M6
10.0 mm
Black
12.0 mm
  • of 2
Cap Nut M8 13.0 mm 15.0 mm Nylon

05M080125CN

Price Range
£ 0.1945 - £ 0.1862

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M4 7.0 mm 8.0 mm Nylon

05M040070CN

Price Range
£ 0.1108 - £ 0.1064

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut Natural M5 10.0 mm Nylon

05M050080CN

Price Range
£ 0.1146 - £ 0.11

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut 5/16-18 12.7 mm 13.5 mm Nylon

0531218CN

Price Range
£ 0.1193 - £ 0.0966

Stock Levels
498 In stock
Attributes
  • Distance Across Flats
    12.7 mm
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M6 10.0 mm 12.0 mm Nylon

05M060100CN

Price Range
£ 0.1156 - £ 0.111

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut 8-32 8.4 mm 9.5 mm Nylon

0500832CN

Price Range
£ 0.1265 - £ 0.1025

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.4 mm
  • Thread Size
    8-32
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M8 13.0 mm 15.0 mm Nylon

052080000002

Price Range
£ 0.3029 - £ 0.2918

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M8 13.0 mm 15.0 mm Nylon

052080059902

Price Range
£ 0.3029 - £ 0.2918

Stock Levels
390 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M3 5.5 mm 6.0 mm Nylon

052030059902

Price Range
£ 0.1888 - £ 0.1653

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M12 19.0 mm 22.0 mm Nylon

052120059902

Price Range
£ 0.7712 - £ 0.7406

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M5 8.0 mm 10.0 mm Nylon

052050059902

Price Range
£ 0.1709 - £ 0.1639

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M10 17.0 mm 18.0 mm Nylon

052100059902

Price Range
£ 0.4988 - £ 0.4794

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M12 19.0 mm 22.0 mm Nylon

052120000002

Price Range
£ 0.7712 - £ 0.7406

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M6 10.0 mm 12.0 mm Nylon

052060059902

Price Range
£ 0.2515 - £ 0.2417

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed