These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: HDPE, Nylon, PA, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: , UL94 V-2Series Code: SRTFLA, SR1086, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | HD | D | Colour | Material | H | T1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
62MP1750 | £ 0.1408 - £ 0.1738 | 70 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
|
£ 0.074 - £ 0.0771 | 21801 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
||
62MP1187 | £ 0.1058 - £ 0.1307 | 7022 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
|
62MP0750 | £ 0.1359 - £ 0.1385 | 27244 In stock |
|
|
|
Black
|
Nylon
|
|
|
|
£ 0.2832 - £ 0.3496 | 2100 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
||
62MP0687W | £ 0.1291 - £ 0.1317 | 4771 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
|
£ 0.164 - £ 0.2025 | Request the lead time here |
UL94 V-2
|
|
|
White
|
PA
|
|
|
||
62MP2000 | £ 0.186 - £ 0.2297 | 7856 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
|
62MP0187W | £ 0.074 - £ 0.0771 | 36886 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
|
£ 0.126 - £ 0.1888 | 2480 In stock |
|
|
|
Clear
|
Copolyester
|
|
|
||
£ 0.1625 - £ 0.1667 | 235 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
||
£ 0.3207 - £ 0.5432 | Request the lead time here |
UL94 V-2
|
|
|
White
|
PA
|
|
|
||
£ 0.1359 - £ 0.1385 | Request the lead time here |
UL94 V-2
|
|
|
White
|
PA
|
|
|
||
£ 0.2873 - £ 0.3477 | Request the lead time here |
UL94 V-2
|
|
|
White
|
PA
|
|
|
||
62MP1187W | £ 0.1758 - £ 0.2171 | 4139 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
|
£ 0.1264 - £ 0.1902 | 1000 In stock |
|
|
|
Clear
|
Copolyester
|
|
|
||
£ 0.1051 - £ 0.1578 | Request the lead time here |
|
|
|
Clear
|
Copolyester
|
|
|
||
62MP0687 | £ 0.0963 - £ 0.0963 | 42015 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
|
62MP1500 | £ 0.1095 - £ 0.1352 | Request the lead time here |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
|
£ 0.0512 - £ 0.0632 | 1111 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.