Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: PA, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
150 results
Product SKUs information
Item Code Price range Availability HD D Colour Material H T1 Type View
£ 0.0528 - £ 0.0548 10 In stock
6.4 mm
7.9 mm
White
PA
7.9 mm
1.6 mm
1
£ 0.1698 - £ 0.2096 Request the lead time here
34.9 mm
38.1 mm
White
PA
11.8 mm
3.2 mm
2
£ 0.0582 - £ 0.0607 Request the lead time here
12.7 mm
14.7 mm
Black
PA
6.4 mm
1.6 mm
1
£ 0.0528 - £ 0.0548 Request the lead time here
9.5 mm
11.9 mm
White
PA
10.3 mm
3.2 mm
2
£ 0.0607 - £ 0.0632 Request the lead time here
12.7 mm
14.7 mm
White
PA
10.3 mm
3.2 mm
2
£ 0.2028 - £ 0.2112 Request the lead time here
22.2 mm
25.8 mm
Grey
PA
11.5 mm
3.2 mm
2
£ 0.0503 - £ 0.0523 Request the lead time here
4.7 mm
6.4 mm
Black
PA
5.9 mm
1.6 mm
2
£ 0.064 - £ 0.079 66 In stock
11.1 mm
13.5 mm
White
PA
10.3 mm
3.2 mm
2
62MP0812W £ 0.1003 - £ 0.1046 Request the lead time here
20.6 mm
22.6 mm
White
PA
10.3 mm
3.2 mm
2
62MP4000 £ 1.1192 - £ 1.3817 Request the lead time here
101.6 mm
105.6 mm
Black
PA
19.4 mm
6.4 mm
2
£ 0.07 - £ 0.0729 Request the lead time here
15.9 mm
18.2 mm
White
PA
10.3 mm
3.2 mm
2
£ 0.0883 - £ 0.1009 Request the lead time here
22.2 mm
25.8 mm
Black
PA
6.4 mm
1.6 mm
1
£ 0.0639 - £ 0.0789 Request the lead time here
8.7 mm
10.4 mm
Black
PA
6.4 mm
1.6 mm
1
£ 0.0874 - £ 0.108 Request the lead time here
19.1 mm
23.4 mm
Black
PA
6.4 mm
1.6 mm
1
£ 0.0472 - £ 0.0541 Request the lead time here
9.5 mm
11.9 mm
Black
PA
6.4 mm
1.6 mm
1
£ 0.096 - £ 0.10 4188 In stock
20.6 mm
22.6 mm
Black
PA
10.3 mm
3.2 mm
2
62MP0625 £ 0.0668 - £ 0.0696 3680 In stock
15.9 mm
18.2 mm
Black
PA
10.3 mm
3.2 mm
2
62MP0750KOP £ 0.1806 - £ 0.1889 Request the lead time here
44.5 mm
23.0 mm
Natural
PA
1.58 mm
3.2 mm
2
£ 0.3298 - £ 0.4071 200 In stock
50.8 mm
55.1 mm
White
PA
11.9 mm
3.2 mm
2
£ 0.0835 - £ 0.1031 Request the lead time here
25.5 mm
28 mm
White
PA
12.7 mm
3.2 mm
2
  • of 8
Blanking Plug 7.9 mm 6.4 mm 1.6 mm PA White

62MP0250W

Price Range
£ 0.0548 - £ 0.0528

Stock Levels
10 In stock
Attributes
  • D
    7.9 mm
  • HD
    6.4 mm
  • H
    7.9 mm
  • T1
    1.6 mm
  • Colour
    White
Blanking Plug 38.1 mm 34.9 mm 3.2 mm PA White

62MP1375W

Price Range
£ 0.2096 - £ 0.1698

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • HD
    34.9 mm
  • H
    11.8 mm
  • T1
    3.2 mm
  • Colour
    White
Blanking Plug 14.7 mm 12.7 mm 1.6 mm PA Black

62MPS0500

Price Range
£ 0.0607 - £ 0.0582

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • HD
    12.7 mm
  • H
    6.4 mm
  • T1
    1.6 mm
  • Colour
    Black
Blanking Plug 11.9 mm 9.5 mm 3.2 mm PA White

62MP0375W

Price Range
£ 0.0548 - £ 0.0528

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • HD
    9.5 mm
  • H
    10.3 mm
  • T1
    3.2 mm
  • Colour
    White
Blanking Plug 14.7 mm 12.7 mm 3.2 mm PA White

62MP0500W

Price Range
£ 0.0632 - £ 0.0607

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • HD
    12.7 mm
  • H
    10.3 mm
  • T1
    3.2 mm
  • Colour
    White
Blanking Plug 25.8 mm 22.2 mm 3.2 mm PA Grey

62MP0875KOP

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • HD
    22.2 mm
  • H
    11.5 mm
  • T1
    3.2 mm
  • Colour
    Grey
Blanking Plug 6.4 mm 4.7 mm 1.6 mm PA Black

62MPS0187

Price Range
£ 0.0523 - £ 0.0503

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • HD
    4.7 mm
  • H
    5.9 mm
  • T1
    1.6 mm
  • Colour
    Black
Blanking Plug 13.5 mm 11.1 mm 3.2 mm PA White

62MP0437W

Price Range
£ 0.079 - £ 0.064

Stock Levels
66 In stock
Attributes
  • D
    13.5 mm
  • HD
    11.1 mm
  • H
    10.3 mm
  • T1
    3.2 mm
  • Colour
    White
Blanking Plug 22.6 mm 20.6 mm 3.2 mm PA White

62MP0812W

Price Range
£ 0.1046 - £ 0.1003

Stock Levels
Request the lead time here
Attributes
  • D
    22.6 mm
  • HD
    20.6 mm
  • H
    10.3 mm
  • T1
    3.2 mm
  • Colour
    White
Blanking Plug 105.6 mm 101.6 mm 6.4 mm PA Black

62MP4000

Price Range
£ 1.3817 - £ 1.1192

Stock Levels
Request the lead time here
Attributes
  • D
    105.6 mm
  • HD
    101.6 mm
  • H
    19.4 mm
  • T1
    6.4 mm
  • Colour
    Black
Blanking Plug 18.2 mm 15.9 mm 3.2 mm PA White

62MP0625W

Price Range
£ 0.0729 - £ 0.07

Stock Levels
Request the lead time here
Attributes
  • D
    18.2 mm
  • HD
    15.9 mm
  • H
    10.3 mm
  • T1
    3.2 mm
  • Colour
    White
Blanking Plug 25.8 mm 22.2 mm 1.6 mm PA Black

62MPS0875

Price Range
£ 0.1009 - £ 0.0883

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • HD
    22.2 mm
  • H
    6.4 mm
  • T1
    1.6 mm
  • Colour
    Black
Blanking Plug 10.4 mm 8.7 mm 1.6 mm PA Black

62MPS0343

Price Range
£ 0.0789 - £ 0.0639

Stock Levels
Request the lead time here
Attributes
  • D
    10.4 mm
  • HD
    8.7 mm
  • H
    6.4 mm
  • T1
    1.6 mm
  • Colour
    Black
Blanking Plug 23.4 mm 19.1 mm 1.6 mm PA Black

62MPS0750

Price Range
£ 0.108 - £ 0.0874

Stock Levels
Request the lead time here
Attributes
  • D
    23.4 mm
  • HD
    19.1 mm
  • H
    6.4 mm
  • T1
    1.6 mm
  • Colour
    Black
Blanking Plug 11.9 mm 9.5 mm 1.6 mm PA Black

62MPS0375

Price Range
£ 0.0541 - £ 0.0472

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • HD
    9.5 mm
  • H
    6.4 mm
  • T1
    1.6 mm
  • Colour
    Black
Blanking Plug 22.6 mm 20.6 mm 3.2 mm PA Black

62MP0812

Price Range
£ 0.10 - £ 0.096

Stock Levels
4188 In stock
Attributes
  • D
    22.6 mm
  • HD
    20.6 mm
  • H
    10.3 mm
  • T1
    3.2 mm
  • Colour
    Black
Blanking Plug 18.2 mm 15.9 mm 3.2 mm PA Black

62MP0625

Price Range
£ 0.0696 - £ 0.0668

Stock Levels
3680 In stock
Attributes
  • D
    18.2 mm
  • HD
    15.9 mm
  • H
    10.3 mm
  • T1
    3.2 mm
  • Colour
    Black
Blanking Plug 23.0 mm 44.5 mm 3.2 mm PA Natural

62MP0750KOP

Price Range
£ 0.1889 - £ 0.1806

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • HD
    44.5 mm
  • H
    1.58 mm
  • T1
    3.2 mm
  • Colour
    Natural
Blanking Plug 55.1 mm 50.8 mm 3.2 mm PA White

62MP2000W

Price Range
£ 0.4071 - £ 0.3298

Stock Levels
200 In stock
Attributes
  • D
    55.1 mm
  • HD
    50.8 mm
  • H
    11.9 mm
  • T1
    3.2 mm
  • Colour
    White
Blanking Plug 28 mm 25.5 mm 3.2 mm PA White

62MP1000W

Price Range
£ 0.1031 - £ 0.0835

Stock Levels
Request the lead time here
Attributes
  • D
    28 mm
  • HD
    25.5 mm
  • H
    12.7 mm
  • T1
    3.2 mm
  • Colour
    White