Menu Search

Domed Square Inserts

In stock

Domed square inserts are used to finish off and protect square tubes or box sections. They provide an attractive and professional finish to high quality tubular products and protect them from dirt, dust and other debris. They can be used as chair leg inserts and tube caps, and are especially common in the construction and furniture manufacturing industry. It is quick and easy to install and remove.

  • Material: PE
  • Colour: Black


Series Code :SR1556

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability L1 Compatible Wall Thickness Range View
199260 £ 0.1267 - £ 0.581 4131 In stock
0.9 - 1.6 mm | 0.035 - 0.063 in
Tube Insert Square 25.4 mm Black

199260

Price Range
£ 0.581 - £ 0.1267

Stock Levels
4131 In stock
Attributes
  • Compatible Wall Thickness Range
    0.9 - 1.6 mm | 0.035 - 0.063 in
  • Material
    PE
  • Colour
    Black
  • Commodity Code
    3923509000