Quantity | Unit price |
---|---|
5 - 24 | £ 10.4917 |
25 - 49 | £ 10.2833 |
50 - 99 | £ 10.0748 |
100 + | £ 9.8525 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Full Material | AISI 304 Stainless Steel |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Base Diameter | 20.0 mm |
Base Diameter | 0.787 in |
Base Height | 15.0 mm |
Base Height | 0.591 in |
Overall Height | 37.0 mm |
Overall Height | 1.457 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Handle Length | 76.0 mm |
Handle Length | 2.992 in |
Thread Size | M10 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.