Quantity | Unit price |
---|---|
5 + | £ 23.1925 |
Colour | Grey |
---|---|
Full Material | AISI 304 Stainless Steel |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Base Diameter | 32.0 mm |
Base Diameter | 1.26 in |
Base Height | 25.0 mm |
Base Height | 0.984 in |
Overall Height | 58.5 mm |
Overall Height | 2.303 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Handle Length | 119.0 mm |
Handle Length | 4.685 in |
Thread Size | M16 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue