Quantity | Unit price |
---|---|
2 - 9 | £ 167.5231 |
10 + | £ 164.1688 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | White |
Removability | Permanent One Side;Removable One Side |
Overall Length | 50.8 mm |
Overall Length | 2 in |
Overall Thickness | 0.8 mm |
Overall Thickness | 0.031 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Commodity Code | 3919908099 |
Overall Diameter | 25.4 mm |
Overall Diameter | 1 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue