Menu Search

Double Sided Foam Tape Pieces - Removable 1-Side - Remo One

In stock

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Overall Width View
£ 76.755 - £ 76.755 Request the lead time here
25.4 mm
£ 219.8433 - £ 219.8433 7 In stock
25.4 mm
£ 191.8065 - £ 191.8065 12 In stock
25.4 mm
£ 346.8733 - £ 346.8733 Request the lead time here
25.4 mm
Remo One 3.2 mm 25.4 mm 50.8 mm White

10383384

Price Range
£ 76.755 - £ 76.755

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Removability
    Permanent One Side;Removable One Side
  • Overall Length
    50.8 mm
  • Overall Thickness
    3.2 mm
Remo One 0.8 mm 25.4 mm 25.4 mm White

10383223

Price Range
£ 219.8433 - £ 219.8433

Stock Levels
7 In stock
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Removability
    Permanent One Side;Removable One Side
  • Overall Length
    25.4 mm
  • Overall Thickness
    0.8 mm
Remo One 1.6 mm 25.4 mm 25.4 mm White

10383186

Price Range
£ 191.8065 - £ 191.8065

Stock Levels
12 In stock
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Removability
    Permanent One Side;Removable One Side
  • Overall Length
    25.4 mm
  • Overall Thickness
    1.6 mm
Remo One 0.8 mm 25.4 mm 50.8 mm White

10383179

Price Range
£ 346.8733 - £ 346.8733

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Removability
    Permanent One Side;Removable One Side
  • Overall Length
    50.8 mm
  • Overall Thickness
    0.8 mm