Menu Search

Double Sided Foam Tape Pieces - Removable 1-Side - Thick Remo One

In production

Thick Remo One is a double sided Perm / Peel adhesive foam block used to create a 3-D effect. It has our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting sidestrong. Application Temperature: 65F to 100F. Service Temperature: -20F to 150F For lightweight applications or filling gaps. Intended for one-time use. Applications. Promotional signage Temporary signage. Temporary and semi-permanent displays. Single use graphics. Violators and wobblers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability View
£ 0.0928 - £ 0.0928 Request the lead time here
£ 0.0451 - £ 0.0451 Request the lead time here
£ 0.3793 - £ 0.3793 Request the lead time here
Remo One 25.4 mm 25.4 mm 25.4 mm White

470773

Price Range
£ 0.0928 - £ 0.0928

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Removability
    Removable
  • Commodity Code
    3919908099
  • Adhesive Type
    Rubber
Remo One 12.7 mm 25.4 mm 25.4 mm White

470758

Price Range
£ 0.0451 - £ 0.0451

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Removability
    Removable
  • Commodity Code
    3919908099
  • Adhesive Type
    Rubber
Remo One 51.0 mm 38.1 mm 38.1 mm White

470786

Price Range
£ 0.3793 - £ 0.3793

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Removability
    Removable
  • Commodity Code
    3919908099
  • Adhesive Type
    Rubber