Menu Search

Double Sided Foam Tape Pieces - Removable 2-Side- Remo Two

In stock

Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Overall Thickness Overall Width View
10383568 £ 122.70 - £ 122.70 Request the lead time here
25.4 mm
3.2 mm
25.4 mm
£ 108.36 - £ 108.36 1 In stock
25.4 mm
0.8 mm
25.4 mm
Remo Two 3.2 mm 25.4 mm 25.4 mm White

10383568

Price Range
£ 122.70 - £ 122.70

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Shape
    Rectangular
  • Overall Length
    25.4 mm
  • Overall Thickness
    3.2 mm
Remo Two 0.8 mm 25.4 mm 25.4 mm White

10383490

Price Range
£ 108.36 - £ 108.36

Stock Levels
1 In stock
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Shape
    Square
  • Overall Length
    25.4 mm
  • Overall Thickness
    0.8 mm