Menu Search

Double Sided Foam Tape Pieces - Removable 2-Side-Thick Remo Two

In stock

Thick Remo Two is a double sided adhesive foam block used to create a 3-D effect. It has our removable adhesive on both sides. Our removable adhesive removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure) Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Applications. Promotional and temporary signage. Temporary and permanent displays. Single use promotional graphics. Violators and wobblers

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Removability Overall Length Overall Thickness Overall Width View
£ 0.0936 - £ 0.0936 Request the lead time here
One Side Permanent;One Side Removable
£ 0.1081 - £ 0.1081 Request the lead time here
One Side Permanent;One Side Removable
£ 0.0664 - £ 0.0738 9000 In stock
One Side Permanent;One Side Removable
£ 0.5836 - £ 0.5836 2875 In stock
One Side Permanent;One Side Removable
£ 0.1767 - £ 0.1767 Request the lead time here
One Side Permanent;One Side Removable
Remo One 19.1 mm 25.4 mm 25.4 mm White

470768

Price Range
£ 0.0936 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Removability
    One Side Permanent;One Side Removable
  • Commodity Code
    3919908099
  • Adhesive Type
    Rubber
Remo Two 25.4 mm 25.4 mm 25.4 mm White

471058

Price Range
£ 0.1081 - £ 0.1081

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Removability
    One Side Permanent;One Side Removable
  • Commodity Code
    3919908099
  • Adhesive Type
    Rubber
Remo Two 12.7 mm 25.4 mm 25.4 mm White

471043

Price Range
£ 0.0738 - £ 0.0664

Stock Levels
9000 In stock
Attributes
  • Colour
    White
  • Removability
    One Side Permanent;One Side Removable
  • Commodity Code
    3919908099
  • Adhesive Type
    Rubber
Remo Two 38.1 mm 38.1 mm 38.1 mm White

471069

Price Range
£ 0.5836 - £ 0.5836

Stock Levels
2875 In stock
Attributes
  • Colour
    White
  • Removability
    One Side Permanent;One Side Removable
  • Commodity Code
    3919908099
  • Adhesive Type
    Rubber
Remo Two 19.1 mm 25.4 mm 25.4 mm White

471053

Price Range
£ 0.1767 - £ 0.1767

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Removability
    One Side Permanent;One Side Removable
  • Commodity Code
    3919908099
  • Adhesive Type
    Rubber