Quantity | Unit price |
---|
Bore dia | Round Bore |
---|---|
d1 tol. H7 | 8.0 |
d2 | 16.0 |
l1 | 62.0 |
l2 | 20.0 |
l3 | 22.0 |
w1 | 11.0 |
Weight g | 80.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue