Quantity | Unit price |
---|
Bore dia | Keyway |
---|---|
d1 tol. H7 | 25.0 |
d2 | 50.0 |
l1 | 163.0 |
l2 | 54.0 |
l3 | 55.0 |
w1 | 26.0 |
w1 | 8.0 |
w2 | 28.3 |
Weight g | 2000.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue