Menu Search

Draw Latch 215.8 mm 26.0 mm 25.0 mm Steel

Item code:

1501196

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 86.8485
20 + £ 39.5403
Standard pack: 20

Order any quantity

Total price:

£ 86.85

1 x £ 86.8485

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Type Toggle Latch With Strike
Overall Height 25.0 mm
Overall Width 26.0 mm
Commodity Code 8302300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us