Menu Search

Draw Latch 77.0 - 88.0 mm 16.0 mm 15.0 mm Steel

Over Center Draw Latches allow pulling of two separate panels together. These toggle style latches come with the keeper and offer a low profile design. They come in steel with a zinc plated finish.
Item code:

34000131

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 6.9577
50 + £ 4.9698
Standard pack: 50

Order in multiple of 50

Total price:

£ 34.79

5 x £ 6.9577

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Latch & Keeper
Overall Height 15.0 mm
Overall Width 16.0 mm
Commodity Code 8301600090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us