Menu Search

Draw Latch 94.0 - 125.0 mm 20.0 mm 16.0 mm Steel

Over Center Draw Latches allow pulling of two separate panels together. These toggle style latches come with the keeper and offer a low profile design. They come in steel with a zinc plated finish.
Item code:

34000133

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 11.6544
50 + £ 5.627
Standard pack: 50

Order any quantity

Total price:

£ 11.65

1 x £ 11.6544

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Latch & Keeper
Overall Height 16.0 mm
Overall Width 20.0 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us