Menu Search

Draw Latch 131.0 mm 39.0 mm 22.0 mm 304 Stainless Steel

Essentra Part Number:

10282786

Manufacturer Part Number:

497810

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 28.7826
25 + £ 13.4655
Standard pack: 25

Order any quantity

Total price:

£ 28.78

1 x £ 28.7826

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 1
Overall Height 22.0 mm
Overall Width 39.0 mm
Latch Length 105.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us