Menu Search

Draw Latch 74.0 mm 24.0 mm 10.0 mm Stainless Steel

Item code:

497811

1832 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 16.8319
25 + £ 7.8792
Standard pack: 25

Order any quantity

Total price:

£ 16.83

1 x £ 16.8319

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Type Latch & Strike
Overall Height 10.0 mm
Overall Width 24.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us