Menu Search

Draw Latch 90.0 mm 33.0 mm 11.0 mm Stainless Steel

Item code:

497814

2090 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 18.5516
25 + £ 8.6852
Standard pack: 25

Order any quantity

Total price:

£ 18.55

1 x £ 18.5516

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Type Latch & Strike
Overall Height 11.0 mm
Overall Width 33.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us