Menu Search

Draw Latch 131.0 mm 39.0 mm 22.0 mm Steel

Item code:

497994

2674 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 8.4681
25 + £ 3.9604
Standard pack: 25

Order in multiple of 5

Total price:

£ 42.34

5 x £ 8.4681

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Type Latch & Strike
Overall Height 22.0 mm
Overall Width 39.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us