Menu Search

Draw Latch 95.5 mm 44.0 mm 13.0 mm Steel

Item code:

498008

248 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 12.0637
25 + £ 5.6419
Standard pack: 25

Order any quantity

Total price:

£ 12.06

1 x £ 12.0637

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Type Latch & Strike
Overall Height 13.0 mm
Overall Width 44.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us